Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 215 60/1 A WR 56C .938
Part #:0230-02742
Catalog #:215 60/1 A WR 56C .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 60:1 | Frame Size: | 56C |
| Series Code: | 210PCX | Input Diameter (in): | 0.625 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output Diameter (in): | 0.938 in |
| Output RPM: | 29.2 | Model Code: | 215 |
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Service Factor: | 1 | Style: | A |
| Input HP: | 0.57 | Ratio Range: | 60:1 |
| Motor Frame Size: | 56C | Center Distance (in): | 2.06 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 773 in/lbs |
General Specifications
| UPC: | 662961814074 | Weight: | 25.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

