Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 215 7.5/1 A WR 56C 1.000
Part #:0230-02746
Catalog #:215 7.5/1 A WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Style: | A | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Service Factor: | 1 | Output Diameter (in): | 1.000 in |
| Model Code: | 215 | Frame Size: | 56C |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Product Type: | RIGHT ANGLE | Input HP: | 3.12 |
| Series Code: | 210PCX | Center Distance (in): | 2.06 |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 718 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798930596 | Weight: | 25.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

