Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 215 30/1 A WR 56C 1.000
Part #:0230-02751
Catalog #:215 30/1 A WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 215 | Output RPM: | 58.3 |
| Style: | A | Product Type: | RIGHT ANGLE |
| Frame Size: | 56C | Input HP: | 1.06 |
| Series Code: | 210PCX | Input Diameter (in): | 0.625 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1 |
| Gear Type: | Worm | Ratio: | 30:1 |
| Output Diameter (in): | 1.000 in | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Motor Frame Size: | 56C |
| Center Distance (in): | 2.06 | Output Torque Rating (in-lb): | 847 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961814135 | Weight: | 25.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

