Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 215 60/1 A WR 56C 1.000
Part #:0230-02754
Catalog #:215 60/1 A WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio: | 60:1 |
| Output RPM: | 29.2 | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.000 in | Style: | A |
| Input HP: | 0.57 | Model Code: | 215 |
| Service Factor: | 1.0 | Gear Type: | Worm |
| Series Code: | 210PCX | Center Distance (in): | 2.06 |
| Motor Frame Size: | 56C | Ratio Range: | 60:1 |
| Keyway: | 3/16 x 3/32 | Mounting Style: | A |
| Input Style: | C-Face Quill | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 773 in/lbs |
General Specifications
| UPC: | 662961814586 | Weight: | 12.70 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

