Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 215 100/1 A WR 56C 1.188
Part #:0230-02768
Catalog #:215 100/1 A WR 56C 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Frame Size: | 56C |
| Input HP: | 0.25 | Input Diameter (in): | 0.625 in |
| Style: | A | Series Code: | 210PCX |
| Product Type: | RIGHT ANGLE | Model Code: | 215 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio: | 100:1 |
| Output RPM: | 17.5 | Motor Frame Size: | 56C |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 2.06 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 487 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

