Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 215 40/1 A WR 56C 1.250
Part #:0230-02776
Catalog #:215 40/1 A WR 56C 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Style: | A | Frame Size: | 56C |
| Gear Type: | Worm | Series Code: | 210PCX |
| Ratio: | 40:1 | Input HP: | 0.83 |
| Output Diameter (in): | 1.250 in | Output RPM: | 43.8 |
| Model Code: | 215 | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Center Distance (in): | 2.06 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 838 in/lbs |
General Specifications
| UPC: | 662961814838 | Weight: | 25.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

