Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 215 50/1 A WR 56C 1.250
Part #:0230-02777
Catalog #:215 50/1 A WR 56C 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.250 in |
| Frame Size: | 56C | Gear Type: | Worm |
| Style: | A | Input HP: | 0.66 |
| Model Code: | 215 | Output RPM: | 35 |
| Series Code: | 210PCX | Ratio: | 50:1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Center Distance (in): | 2.06 |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 798 in/lbs |
General Specifications
| UPC: | 662961814845 | Weight: | 25.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

