Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 215 60/1 A WR 56C 1.438
Part #:0230-02790
Catalog #:215 60/1 A WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 0.57 |
| Product Type: | RIGHT ANGLE | Model Code: | 215 |
| Style: | A | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Series Code: | 210PCX |
| Frame Size: | 56C | Ratio: | 60:1 |
| Output RPM: | 29.2 | Output Diameter (in): | 1.438 in |
| Service Factor: | 1.0 | Ratio Range: | 60:1 |
| Mounting Style: | A | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Center Distance (in): | 2.06 |
| Input Style: | C-Face Quill | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 773 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961814692 | Weight: | 25.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

