Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 215 50/1 A WR 56C 1.500
Part #:0230-02801
Catalog #:215 50/1 A WR 56C 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 210PCX | Input HP: | 0.66 |
| Output RPM: | 35 | Product Type: | RIGHT ANGLE |
| Model Code: | 215 | Output Diameter (in): | 1.500 in |
| Input Diameter (in): | 0.625 in | Style: | A |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Frame Size: | 56C |
| Service Factor: | 1 | Ratio: | 50:1 |
| Gear Type: | Worm | Center Distance (in): | 2.06 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Output Torque Rating (in-lb): | 798 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961814869 | Weight: | 25.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

