Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 215 60/1 A WR 56C 1.500
Part #:0230-02802
Catalog #:215 60/1 A WR 56C 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 0.57 | Style: | A |
| Gear Type: | Worm | Series Code: | 210PCX |
| Frame Size: | 56C | Output Diameter (in): | 1.500 in |
| Model Code: | 215 | Input Diameter (in): | 0.625 in |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Product Type: | RIGHT ANGLE | Ratio Range: | 60:1 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Center Distance (in): | 2.06 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 773 in/lbs |
General Specifications
| UPC: | 662798931142 | Weight: | 25.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

