Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 215 100/1 A WR 56C 1.500
Part #:0230-02804
Catalog #:215 100/1 A WR 56C 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.25 | Ratio: | 100:1 |
| Style: | A | Product Type: | RIGHT ANGLE |
| Frame Size: | 56C | Output Diameter (in): | 1.500 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Model Code: | 215 |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Series Code: | 210PCX | Motor Frame Size: | 56C |
| Center Distance (in): | 2.06 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 487 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961814876 | Weight: | 25.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

