Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 215 100/1 A WR 143TC .938
Part #:0230-02816
Catalog #:215 100/1 A WR 143TC .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Output Diameter (in): | 0.938 in |
| Ratio: | 100:1 | Series Code: | 210PCX |
| Model Code: | 215 | Output RPM: | 17.5 |
| Input Diameter (in): | 0.875 in | Style: | A |
| Input HP: | 0.25 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Center Distance (in): | 2.06 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 487 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

