Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 215 5/1 A WR 143TC 1.000
Part #:0230-02817
Catalog #:215 5/1 A WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Style: | A |
| Output Diameter (in): | 1.000 in | Series Code: | 210PCX |
| Input HP: | 3.89 | Model Code: | 215 |
| Product Type: | RIGHT ANGLE | Service Factor: | 1.0 |
| Frame Size: | 140TC | Output RPM: | 350 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Ratio: | 5:1 | Mounting Style: | A |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Keyway: | 3/16 x 3/32 | Center Distance (in): | 2.06 |
| Ratio Range: | 5:1 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 605 in/lbs |
General Specifications
| UPC: | 662961815286 | Weight: | 25.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

