Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 215 80/1 A WR 143TC 1.000
Part #:0230-02827
Catalog #:215 80/1 A WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Model Code: | 215 |
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Ratio: | 80:1 |
| Input HP: | 0.35 | Output RPM: | 21.9 |
| Style: | A | Series Code: | 210PCX |
| Output Diameter (in): | 1.000 in | Ratio Range: | 80:1 |
| Center Distance (in): | 2.06 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 607 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961815194 | Weight: | 25.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

