Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 215 50/1 A WR 143TC 1.250
Part #:0230-02849
Catalog #:215 50/1 A WR 143TC 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.250 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Output RPM: | 35 |
| Ratio: | 50:1 | Series Code: | 210PCX |
| Service Factor: | 1.0 | Model Code: | 215 |
| Frame Size: | 140TC | Style: | A |
| Input Diameter (in): | 0.875 in | Input HP: | 0.66 |
| Product Type: | RIGHT ANGLE | Ratio Range: | 50:1 |
| Center Distance (in): | 2.06 | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Mounting Style: | A | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 798 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

