Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 215 15/1 A WR 143TC 1.438
Part #:0230-02856
Catalog #:215 15/1 A WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Ratio: | 15:1 |
| Frame Size: | 140TC | Series Code: | 210PCX |
| Input Diameter (in): | 0.875 in | Style: | A |
| Input HP: | 1.86 | Service Factor: | 1 |
| Output RPM: | 117 | Output Diameter (in): | 1.438 in |
| Product Type: | RIGHT ANGLE | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Model Code: | 215 | Ratio Range: | 15:1 |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.06 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 819 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

