Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 15/1 L WR 56C .938
Part #:0230-02952
Catalog #:216 15/1 L WR 56C .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Service Factor: | 1 |
| Series Code: | 210PCX | Output RPM: | 117 |
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Diameter (in): | 0.625 in | Model Code: | 216 |
| Style: | L | Output Diameter (in): | 0.938 in |
| Product Type: | RIGHT ANGLE | Input HP: | 1.86 |
| Ratio: | 15:1 | Motor Frame Size: | 56C |
| Ratio Range: | 15:1 | Center Distance (in): | 2.06 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 819 in/lbs |
General Specifications
| UPC: | 662961814883 | Weight: | 30.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

