Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 20/1 L WR 56C .938
Part #:0230-02953
Catalog #:216 20/1 L WR 56C .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 87.5 | Model Code: | 216 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1 |
| Frame Size: | 56C | Series Code: | 210PCX |
| Input Diameter (in): | 0.625 in | Style: | L |
| Input HP: | 1.5 | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Output Diameter (in): | 0.938 in |
| Ratio: | 20:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Ratio Range: | 20:1 |
| Center Distance (in): | 2.06 | Output Torque Rating (in-lb): | 839 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

