Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 7.5/1 L WR 56C 1.000
Part #:0230-02962
Catalog #:216 7.5/1 L WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Series Code: | 210PCX |
| Output Diameter (in): | 1.000 in | Ratio: | 7.5:1 |
| Input Diameter (in): | 0.625 in | Model Code: | 216 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Output RPM: | 233 |
| Frame Size: | 56C | Input HP: | 3.12 |
| Style: | L | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Center Distance (in): | 2.06 |
| Ratio Range: | 7.5:1 | Output Torque Rating (in-lb): | 718 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

