Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 15/1 L WR 56C 1.188
Part #:0230-02976
Catalog #:216 15/1 L WR 56C 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 1.86 | Product Type: | RIGHT ANGLE |
| Ratio: | 15:1 | Gear Type: | Worm |
| Model Code: | 216 | Service Factor: | 1 |
| Style: | L | Output RPM: | 117 |
| Series Code: | 210PCX | Output Diameter (in): | 1.188 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Ratio Range: | 15:1 |
| Center Distance (in): | 2.06 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 819 in/lbs |
General Specifications
| UPC: | 662961756572 | Weight: | 30.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

