Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 40/1 L WR 56C 1.188
Part #:0230-02980
Catalog #:216 40/1 L WR 56C 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 43.8 | Series Code: | 210PCX |
| Input HP: | 0.83 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 40:1 | Style: | L |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Model Code: | 216 | Frame Size: | 56C |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Ratio Range: | 40:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.06 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 838 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961815002 | Weight: | 30.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

