Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 50/1 L WR 56C 1.188
Part #:0230-02981
Catalog #:216 50/1 L WR 56C 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Style: | L |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Output RPM: | 35 |
| Ratio: | 50:1 | Gear Type: | Worm |
| Model Code: | 216 | Input HP: | 0.66 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.188 in |
| Series Code: | 210PCX | Center Distance (in): | 2.06 |
| Ratio Range: | 50:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 798 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

