Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 25/1 L WR 56C 1.250
Part #:0230-02990
Catalog #:216 25/1 L WR 56C 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Product Type: | RIGHT ANGLE |
| Style: | L | Gear Type: | Worm |
| Output Diameter (in): | 1.250 in | Output RPM: | 70 |
| Input HP: | 1.19 | Model Code: | 216 |
| Ratio: | 25:1 | Series Code: | 210PCX |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1 |
| Frame Size: | 56C | Input Style: | C-Face Quill |
| Center Distance (in): | 2.06 | Motor Frame Size: | 56C |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 828 in/lbs |
General Specifications
| UPC: | 662961756596 | Weight: | 30.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

