Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 80/1 L WR 56C 1.250
Part #:0230-02995
Catalog #:216 80/1 L WR 56C 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 1.250 in |
| Model Code: | 216 | Output RPM: | 21.9 |
| Frame Size: | 56C | Product Type: | RIGHT ANGLE |
| Series Code: | 210PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Style: | L | Ratio: | 80:1 |
| Input HP: | 0.35 | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Input Style: | C-Face Quill |
| Ratio Range: | 80:1 | Motor Frame Size: | 56C |
| Center Distance (in): | 2.06 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 607 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

