Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 10/1 L WR 56C 1.438
Part #:0230-02999
Catalog #:216 10/1 L WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Input HP: | 2.5 |
| Style: | L | Service Factor: | 1 |
| Model Code: | 216 | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Ratio: | 10:1 |
| Output RPM: | 175 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 1.438 in | Series Code: | 210PCX |
| Frame Size: | 56C | Input Style: | C-Face Quill |
| Ratio Range: | 10:1 | Motor Frame Size: | 56C |
| Center Distance (in): | 2.06 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 758 in/lbs |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

