Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 20/1 L WR 56C 1.438
Part #:0230-03001
Catalog #:216 20/1 L WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Output RPM: | 87.5 |
| Model Code: | 216 | Product Type: | RIGHT ANGLE |
| Series Code: | 210PCX | Style: | L |
| Input HP: | 1.5 | Service Factor: | 1 |
| Ratio: | 20:1 | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Center Distance (in): | 2.06 |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 839 in/lbs |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

