Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 30/1 L WR 56C 1.500
Part #:0230-03015
Catalog #:216 30/1 L WR 56C 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Input HP: | 1.06 |
| Series Code: | 210PCX | Input Diameter (in): | 0.625 in |
| Ratio: | 30:1 | Frame Size: | 56C |
| Output RPM: | 58.3 | Model Code: | 216 |
| Style: | L | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 1.500 in | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Motor Frame Size: | 56C |
| Center Distance (in): | 2.06 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 847 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961814975 | Weight: | 30.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

