Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 10/1 L WR 143TC .938
Part #:0230-03023
Catalog #:216 10/1 L WR 143TC .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 10:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Frame Size: | 140TC |
| Output RPM: | 175 | Style: | L |
| Input HP: | 2.5 | Output Diameter (in): | 0.938 in |
| Model Code: | 216 | Input Diameter (in): | 0.875 in |
| Series Code: | 210PCX | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Motor Frame Size: | 140TC |
| Ratio Range: | 10:1 | Center Distance (in): | 2.06 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 758 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

