Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 50/1 L WR 143TC 1.188
Part #:0230-03053
Catalog #:216 50/1 L WR 143TC 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 35 | Ratio: | 50:1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Product Type: | RIGHT ANGLE |
| Frame Size: | 140TC | Model Code: | 216 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Input HP: | 0.66 | Style: | L |
| Series Code: | 210PCX | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.06 |
| Ratio Range: | 50:1 | Output Torque Rating (in-lb): | 798 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

