Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 60/1 L WR 143TC 1.188
Part #:0230-03054
Catalog #:216 60/1 L WR 143TC 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 29.2 | Gear Type: | Worm |
| Frame Size: | 140TC | Series Code: | 210PCX |
| Input HP: | 0.57 | Ratio: | 60:1 |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 0.875 in | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Model Code: | 216 |
| Style: | L | Ratio Range: | 60:1 |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.06 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 773 in/lbs |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

