Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 80/1 L WR 143TC 1.188
Part #:0230-03055
Catalog #:216 80/1 L WR 143TC 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.188 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Style: | L | Series Code: | 210PCX |
| Gear Type: | Worm | Ratio: | 80:1 |
| Service Factor: | 1 | Frame Size: | 140TC |
| Model Code: | 216 | Input HP: | 0.35 |
| Output RPM: | 21.9 | Input Diameter (in): | 0.875 in |
| Product Type: | RIGHT ANGLE | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.06 | Input Style: | C-Face Quill |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 607 in/lbs |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

