Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 30/1 L WR 143TC 1.250
Part #:0230-03063
Catalog #:216 30/1 L WR 143TC 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 216 | Input HP: | 1.06 |
| Output Diameter (in): | 1.250 in | Gear Type: | Worm |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 0.875 in |
| Ratio: | 30:1 | Frame Size: | 140TC |
| Product Type: | RIGHT ANGLE | Output RPM: | 58.3 |
| Series Code: | 210PCX | Service Factor: | 1 |
| Style: | L | Ratio Range: | 30:1 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Center Distance (in): | 2.06 | Output Torque Rating (in-lb): | 847 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

