Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 5/1 L WR 143TC 1.438
Part #:0230-03069
Catalog #:216 5/1 L WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Style: | L |
| Output Diameter (in): | 1.438 in | Output RPM: | 350 |
| Frame Size: | 140TC | Input HP: | 3.89 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Model Code: | 216 |
| Ratio: | 5:1 | Series Code: | 210PCX |
| Gear Type: | Worm | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Ratio Range: | 5:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.06 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 605 in/lbs |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

