Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 25/1 L WR 143TC 1.438
Part #:0230-03074
Catalog #:216 25/1 L WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 1.19 | Frame Size: | 140TC |
| Series Code: | 210PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Style: | L | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.438 in |
| Model Code: | 216 | Output RPM: | 70 |
| Service Factor: | 1 | Ratio: | 25:1 |
| Product Type: | RIGHT ANGLE | Ratio Range: | 25:1 |
| Center Distance (in): | 2.06 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 828 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

