Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 50/1 L WR 143TC 1.438
Part #:0230-03077
Catalog #:216 50/1 L WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 35 | Input HP: | 0.66 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output Diameter (in): | 1.438 in |
| Model Code: | 216 | Product Type: | RIGHT ANGLE |
| Frame Size: | 140TC | Style: | L |
| Service Factor: | 1 | Series Code: | 210PCX |
| Ratio: | 50:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.06 | Motor Frame Size: | 140TC |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 798 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

