Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 5/1 L WR 143TC 1.500
Part #:0230-03081
Catalog #:216 5/1 L WR 143TC 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Ratio: | 5:1 |
| Input HP: | 3.89 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.500 in | Model Code: | 216 |
| Output RPM: | 350 | Style: | L |
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Service Factor: | 1 | Frame Size: | 140TC |
| Series Code: | 210PCX | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.06 | Output Torque Rating (in-lb): | 605 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

