Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 60/1 L WR 143TC 1.500
Part #:0230-03090
Catalog #:216 60/1 L WR 143TC 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.500 in |
| Model Code: | 216 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Series Code: | 210PCX | Product Type: | RIGHT ANGLE |
| Style: | L | Input HP: | 0.57 |
| Frame Size: | 140TC | Ratio: | 60:1 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Output RPM: | 29.2 | Center Distance (in): | 2.06 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Output Torque Rating (in-lb): | 773 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

