Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 80/1 L WR 143TC 1.500
Part #:0230-03091
Catalog #:216 80/1 L WR 143TC 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1 |
| Output RPM: | 21.9 | Style: | L |
| Model Code: | 216 | Output Diameter (in): | 1.500 in |
| Input HP: | 0.35 | Product Type: | RIGHT ANGLE |
| Ratio: | 80:1 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Frame Size: | 140TC |
| Series Code: | 210PCX | Center Distance (in): | 2.06 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 607 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

