Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 100/1 R WR 56C .938
Part #:0230-03176
Catalog #:216 100/1 R WR 56C .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output RPM: | 17.5 |
| Gear Type: | Worm | Input HP: | 0.25 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 0.938 in | Ratio: | 100:1 |
| Product Type: | RIGHT ANGLE | Series Code: | 210PCX |
| Frame Size: | 56C | Model Code: | 216 |
| Style: | R | Center Distance (in): | 2.06 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Ratio Range: | 100:1 to 250:1 | Output Torque Rating (in-lb): | 487 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

