Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 10/1 R WR 56C 1.000
Part #:0230-03179
Catalog #:216 10/1 R WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1.0 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.000 in | Frame Size: | 56C |
| Model Code: | 216 | Ratio: | 10:1 |
| Input HP: | 2.5 | Series Code: | 210PCX |
| Style: | R | Input Diameter (in): | 0.625 in |
| Output RPM: | 175 | Motor Frame Size: | 56C |
| Center Distance (in): | 2.06 | Input Style: | C-Face Quill |
| Mounting Style: | R | Keyway: | 3/16 x 3/32 |
| Ratio Range: | 10:1 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 758 in/lbs |
General Specifications
| UPC: | 662798934914 | Weight: | 30.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

