Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 7.5/1 R WR 56C 1.188
Part #:0230-03190
Catalog #:216 7.5/1 R WR 56C 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Series Code: | 210PCX |
| Product Type: | RIGHT ANGLE | Model Code: | 216 |
| Style: | R | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Input HP: | 3.12 | Center Distance (in): | 2.06 |
| Ratio Range: | 7.5:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 718 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

