Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 10/1 R WR 56C 1.188
Part #:0230-03191
Catalog #:216 10/1 R WR 56C 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 210PCX | Ratio: | 10:1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Model Code: | 216 |
| Frame Size: | 56C | Style: | R |
| Output Diameter (in): | 1.188 in | Product Type: | RIGHT ANGLE |
| Input HP: | 2.5 | Gear Type: | Worm |
| Service Factor: | 1.0 | Input Diameter (in): | 0.625 in |
| Output RPM: | 175 | Center Distance (in): | 2.06 |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Motor Frame Size: | 56C | Mounting Style: | R |
| Keyway: | 3/16 x 3/32 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 758 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961815392 | Weight: | 30.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

