Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 40/1 R WR 56C 1.188
Part #:0230-03196
Catalog #:216 40/1 R WR 56C 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 0.83 |
| Output RPM: | 43.8 | Series Code: | 210PCX |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Frame Size: | 56C | Model Code: | 216 |
| Product Type: | RIGHT ANGLE | Style: | R |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Motor Frame Size: | 56C | Center Distance (in): | 2.06 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 838 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961815415 | Weight: | 30.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

