Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 100/1 R WR 56C 1.188
Part #:0230-03200
Catalog #:216 100/1 R WR 56C 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 210PCX | Ratio: | 100:1 |
| Input Diameter (in): | 0.625 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Frame Size: | 56C | Model Code: | 216 |
| Gear Type: | Worm | Style: | R |
| Input HP: | 0.25 | Output RPM: | 17.5 |
| Product Type: | RIGHT ANGLE | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 2.06 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 487 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

