Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 100/1 R WR 56C 1.438
Part #:0230-03224
Catalog #:216 100/1 R WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.25 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.438 in | Frame Size: | 56C |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio: | 100:1 | Series Code: | 210PCX |
| Input Diameter (in): | 0.625 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Model Code: | 216 | Style: | R |
| Output RPM: | 17.5 | Input Style: | C-Face Quill |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 2.06 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 487 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

