Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 5/1 R WR 56C 1.500
Part #:0230-03225
Catalog #:216 5/1 R WR 56C 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Series Code: | 210PCX |
| Input Diameter (in): | 0.625 in | Style: | R |
| Output RPM: | 350 | Output Diameter (in): | 1.500 in |
| Frame Size: | 56C | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Model Code: | 216 | Input HP: | 3.89 |
| Ratio: | 5:1 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Input Style: | C-Face Quill |
| Center Distance (in): | 2.06 | Ratio Range: | 5:1 |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 605 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

