Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 10/1 R WR 56C 1.500
Part #:0230-03227
Catalog #:216 10/1 R WR 56C 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 216 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Frame Size: | 56C | Service Factor: | 1 |
| Series Code: | 210PCX | Output Diameter (in): | 1.500 in |
| Gear Type: | Worm | Input HP: | 2.5 |
| Input Diameter (in): | 0.625 in | Product Type: | RIGHT ANGLE |
| Ratio: | 10:1 | Style: | R |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Center Distance (in): | 2.06 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 758 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

