Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 15/1 R WR 56C 1.500
Part #:0230-03228
Catalog #:216 15/1 R WR 56C 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 117 | Output Diameter (in): | 1.500 in |
| Style: | R | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Model Code: | 216 |
| Series Code: | 210PCX | Frame Size: | 56C |
| Gear Type: | Worm | Input HP: | 1.86 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio: | 15:1 |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 2.06 |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 819 in/lbs |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

