Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 20/1 R WR 56C 1.500
Part #:0230-03229
Catalog #:216 20/1 R WR 56C 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Output RPM: | 87.5 |
| Output Diameter (in): | 1.500 in | Style: | R |
| Model Code: | 216 | Frame Size: | 56C |
| Product Type: | RIGHT ANGLE | Series Code: | 210PCX |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio: | 20:1 |
| Input HP: | 1.5 | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Ratio Range: | 20:1 | Center Distance (in): | 2.06 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 839 in/lbs |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

