Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 10/1 R WR 143TC 1.438
Part #:0230-03287
Catalog #:216 10/1 R WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 216 | Input Diameter (in): | 0.875 in |
| Input HP: | 2.5 | Service Factor: | 1 |
| Frame Size: | 140TC | Style: | R |
| Ratio: | 10:1 | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Output RPM: | 175 |
| Series Code: | 210PCX | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Center Distance (in): | 2.06 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Ratio Range: | 10:1 | Output Torque Rating (in-lb): | 758 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

